For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
AVR ED VA - Screw-in fitting, straight
Bill of material
AVR NW 13 S ED VA
DES
Identifier
AVR NW 13 S ED VA
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
16 mm
G1
Thread G1
G 1/2" -14
G2
Thread G2
M 24 x 1.5
D3
Diameter D3
26.9 mm
I
Length I
14.0 mm
L2
Length L1
37.0 mm
SW
Width across flats SW
27 mm
S1
Width across flats S1
30 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.